The YSI ProOBOD® self-stirring optical BOD probes are designed to fit into standard 300 mL BOD bottles with an international version also available for use with other tapers. EPA approved for wastewater compliance reporting of BOD and CBOD.
The ProOBOD is designed for use with the YSI ProODO, ProSolo, and ProDSS instruments. Optical, luminescent technology eliminates the probe warm-up period and membrane changes. The self-stirring BOD probe has a super quiet lab stirrer that helps ensure a representative sample and improves DO response times.
Model #ProOBOD
Part #626400 - 115V U.S./Japan version; 2-m cable
Part #626401 - 230V International version; 2-m cable
Includes one optical sensor cap. Also includes correct power supply based on part # ordered and tapered funnel for the International version.
Requires 626281 ProODO, 626650 ProSolo or 626870 ProDSS instrument for use.