It looks like you are coming from United States, but the current site you have selected to visit is Algeria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Argonaut-ADV® Shallow Water Flow Monitoring

Overview Solutions Documentation & Tools
Overview

Overview

Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. 

Product Features
  • Ideal for low-flow, shallow water monitoring
  • Fixed sampling volume of 0.25cc located 10 cm from transducer
  • 3-D down-looking 10 MHz ADV probe on 15 cm stem
  • RS232 and SDI-12 communication protocols
  • Flexible sampling strategies for reduced duty cycle operation and extended deployments

Providing robust velocity measurements in a compact, easy-to-use package, the SonTek Argonaut-ADV is the ultimate instrument for shallow water flow monitoring. Ideal for low-flow applications in shallow streams, marshes, lakes, or water treatment facilities, the 3-axis (3D) Argonaut-ADV's advanced Doppler technology measures single-point velocity away from flow obstructions. All signal processing is done internally, allowing the Argonaut-ADV to be readily integrated with a wide range of additional sensors.

Standard Features

  • 4 MB internal memory (over 100,000 samples)
  • Acoustic altimeter
  • Compass/tilt sensor
  • Internal battery pack
  • Temperature sensor for automatic sound speed compensation

Optional Features

  • 2-D side-looking ADV probe
  • Integrated pressure sensor for water level measurement
  • RS422 output
  • High capacity external battery
Solutions

Solutions

Recommended Solutions

Surface Water & Groundwater
Environmental Monitoring & Analysis Surface Water & Groundwater
Fisheries
Surface Water & Groundwater Fisheries
Underwater Navigation
Ocean & Coastal Underwater Navigation
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Tides & Currents
Ocean & Coastal Tides & Currents
Fisheries
Ocean & Coastal Fisheries
Hydrographic Surveying
Ocean & Coastal Hydrographic Surveying
Deep Water (>200m)
Ocean & Coastal Deep Water (>200m)
Documentation & Tools

Documentation & Tools

Brochure

Case Study

Guideline

Specification