It looks like you are coming from United States, but the current site you have selected to visit is Algeria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ocean Current Meter SEAGUARD® RCM - Recording Current Meter

Overview Solutions Documentation & Tools
Overview

Single-point Recording Current Meter

The Anaderaa SEAGUARD® RCM Recording Current Meter series is a completely new generation of current meters based on the SEAGUARD® datalogger platform and the ZPulse® multi-frequency Doppler Current Sensor (DCS). SEAGUARD® Products are based on modern technology and are the basic modules of our underwater observatory. They may be used as a multi-parameter instrument in the sea and in freshwater and feature a modular plug-and-play architecture. 

Product Features
  • Large storage capacity on SD card
  • Down to 2 second recording interval
  • Up to 4 Analog sensor input (0-5V)
  • For use in sea and fresh water
  • Low current drain
  • SEAGUARD® Studio visualization software included
  • Real-Time XML Output included in high power version
  • Broadband ZPulse® multi-frequency technology reduces power consumption and improves quality
  • Smart sensor topology based on a reliable CANbus interface (AiCaP)
  • Windows CE based datalogger with color touch panel for local configuration
  • 300 m, 2000 m and 6000 meter versions

SeaGuard RCM platforms provides the user with the possibility to perform long term monitoring of sea and inland water using the latest technology for measurement.

  • SeaGuard Platform SW - 300m
  • SeaGuard Platform IW - 3000m
  • SeaGuard Platform DW - 6000m

It employs AADI sensors known for their long term calibration stability and unique non-stirring sensitive construction. The user may select between a wide range of framing and deployment features, real-time communication facilities and storage capabilities.

The new single-point, Recording Current Meter(RCM) series featuring the new ZPulse™, multi-frequency Doppler Current Sensor and CANBus based AiCap smart sensor technology.

Solutions

Solutions

Recommended Solutions

Tides & Currents
Ocean & Coastal Tides & Currents
Underwater Navigation
Ocean & Coastal Underwater Navigation
Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification