It looks like you are coming from United States, but the current site you have selected to visit is Algeria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Aanderaa Sensors ZPulse® DCS Doppler Current Sensor

4420/4520, 4420R/4520R 4830/4930, 4830R/4930R
Overview Specifications Solutions Documentation & Tools
Overview

Overview

ZPulse® DCS 4000 Series is a rugged, true vector-averaging sensor for measuring current speed and direction in the sea, primarily intended to be used with the SeaGuard platform.

Product Features
  • Unique ZPulse multi-frequency acoustic technology improves data quality, sampling speed and reduces power consumption
  • Smart sensor for easy integration on the SeaGuard platform
  • Built in solid state three axis tilt compensated compass
  • Direct readout of engineering data
  • Insensitive to fouling
  • Fast sampling rate
  • Low maintenance needs

The Aaderaa ZPulse Doppler Current Sensor (DCS) is a singlepoint current sensor primarily intended to be used with the Aanderaa SeaGuard Platform to form a Recording Current Meter (RCM). It is designed for commercial as well as research use.

There are 8 versions; 4420/4420R, 4830/4830R has a depth rating of 300 meters, while the 4520/4520R/ 4930/4930R has a depth rating of 6000 meters. 4830/4830R/4939/4930R have a temperature sensor included.

4420/4520/4830/4930 has both AiCaP and RS-232 ouput. The SeaGuard platform and the smart sensor are interfaced by means of a reliable CANbus interface (AiCaP), using XML for plug and play capabilities.

4420R/4520R/ 4830R/4930R has only RS-422 output for use as stand-alone sensor with long cables. The sensor version must be specified when ordered as the versions are not interchangeable. The R-version can not be used in SeaGuard applications.

The DCS sensors are based on the backscatter acoustic Doppler principle. The DCS has two orthogonal transducer axes with two transducers on each axis. This enables the DCS to measure in both directions on each axis which is a great advantage. This makes it insensitive to disturbance from vortex speeds around the sensor itself and the mooring line when the forward ping feature is enabled. One transducer on each axis transmits short ultrasonic pulses simultaneously. The same transducers receive backscattered signals from particles in the water. This gives an orthogonal x and y speed component which is tilt compensated to find the correct horizontal speed components.

The North and East speed components are calculated based on the x and y speed components and the heading from the built-in solid state electronic compass. The sensor takes several of these two-component measurements and finally calculates the averaged north and east speed components and the vector averaged absolute speed and direction.

Another great advantage is the new ZPulse technology which improves the statistical precision. Complex acoustic pulses comprising several distinct frequencies are combined into a single acoustic pulse. The ZPulse based DCS separates the received signal into different frequency bands, one for each frequency in the transmitted signal. Further it analyses the frequency shift using a high speed Digital Signal Processor using an ARMA based parametric model processing algorithm to find the Doppler shift frequencies. This multi-frequency technique reduces the required number of pings needed in order to achieve an acceptable statistical error. The achieved measurement precision is proportional to the inverse of the square root of the number of ping measurements in a measurement interval. The ZPulse DCS uses two frequencies and this gives a reduction by a factor square root of two compared to a single frequency sensor. A single frequency sensor needs
twice the number of ping

Specifications

Specifications

 
 
Selection Guide
4420/4420R
4520/4520R
4830/4830R
4930/4930R
5800/5800R/5800RR
5810/5810E
5400//5402/5403/5400R
Shallow Water
X
-
X
-
X
X
X / - / - / X
Intermediate Water
-
X
-
X
X (5)
X (5)
- / X / - / -
Deep Water
-
X
-
X
-
-
- / - / - / X
AiCaP (1)
X / –
X / –
X / –
X / –
X / – / –
X / –
X / X / X / –
RS-232
X / –
X / –
X / –
X / –
– / – / X
– / X
X / X / X / –
RS-422 (2)
– / X
– / X
– / X
– / X
– / X / –
– / X
- / - / – / X
In-line
-
-
-
-
X
X
-
Temperature
-
-
X
X
-
-
X (3)
Z-Pulse (4)
X
X
X
X
X
X
-
Profiler
-
-
-
-
-
-
X
Single point
X
X
X
X
X
X
-
Extra sensor connection
-
-
-
-
-
X
-

1 The Seaguard platform and the smart sensor are interfaced by means of a reliable CANbus interface (AiCaP), using XML for plug and play capabilities.

2 RS-422 output for use as stand-alone sensor with long cables.

Integrated temperature sensor 4080 in the DCPS calibrated on request

4 ZPulse technology which improves the statistical precision. Complex acoustic pulses comprising several distinct frequencies are combined into a single acoustic pulse. The ZPulse based DCS separates the received signal into different frequency bands, one for each frequency in the transmitted signal. Further it analyses the frequency shift using a high speed Digital Signal Processor using an ARMA based parametric model processing algorithm to find the Doppler shift frequencies. This multi-frequency technique reduces the required number of pings needed in order to achieve an acceptable statistical error. The achieved measurement precision is proportional to the inverse of the square root of the number of ping measurements in a measurement interval. The ZPulse DCS uses two frequencies and this gives a reduction by a factor square root of two compared to a single frequency sensor. A single frequency sensor needs twice the number of ping to achieve the same precision as the Zpulse DCS.

5 Maximum depth range 2000 meter

Solutions

Solutions

Recommended Solutions

Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Documentation & Tools

Documentation & Tools

Brochure

Case Study

Specification