IQ Sensor Net System IQ Sensor Net IFL Sludge Level Sensor

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

WTW 700 IQ IFL Sensor is an interface/sludge level measurement for the IQ Sensor Net 2020 System

Product Features
  • Intelligent signal processing - filters out undesired signals caused by floating sludge, internal fittings, or moving skimmers
  • Detailed display of echo profile (density of reflecting particles) for graphical visualization
  • Maintenance free non-contact cleaning system
  • Advanced settings for demanding application

Smart signal processing

The WTW IQ Sensor Net 700 IFL Sludge Level Sensor has a special pattern detection feature and can therefore distinguish between the sludge level and undesired signals. This always results in reliable measuring results.

Reliable ultrasonic measurement principle

The WTW IQ Sensor Net 700 IFL Sludge Level Sensor is based on the ultrasonic measuring principle. Here, the sludge level is determined via the runtime of the echo. Contrary to optical sludge level measuring systems, this continuous measuring principle has important advantages. It offers low investment and operating costs, a lower maintenance effort as well as higher data availability.

Unique on the market - maintenance-free cleaning system

The IFL 700 IQ has a contact-free cleaning system made of high quality material, like titanium. Based on its technical design, this system is maintenance-free. The sensor is equipped with an automatic detection feature that determines the cleaning interval autonomously.

Available Versions:

  • IFL 700 IQ - IQ sensor for sludge level (SKU: 481200)
  • IFL 701 IQ - like 700 IQ but w/o scraper (SKU: 481201)
Specifications

Specifications

Specifications
IFL 700 IQ
IFL 701 IQ
Order No.
481200
481201
Measuring method
Ultrasound echo measurement
Ultrasound echo measurement
Measuring range and Resolution
0.4 m – 15 m 0.01 m
0.4 m – 15 m 0.01 m
Accuracy
0.1 m
0.1 m
Immersion depth
Min. 5 cm; max. 3 m
Min. 5 cm; max. 3 m
Pressure Resistance
0.3 bar The sensor with connected SACIQ cable complies with the requirements of article 3(3), 97/23/EU guideline
0.3 bar The sensor with connected SACIQ cable complies with the requirements of article 3(3), 97/23/EU guideline
Ambient Conditions
Medium: 0 °... +50 °C, Storage and transport: –5° … +50°C
Medium: 0 °... +50 °C, Storage and transport: –5° … +50°C
Electrical connections
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
Electromagnetic Compatibility
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
Certifications
CE, cETL, ETL
CE, cETL, ETL
Equipment safety, Standards
EN 61010-1; UL 61010-1; CAN/CSA C22.2#61010-1
EN 61010-1; UL 61010-1; CAN/CSA C22.2#61010-1
Mechanical
Shaft and baseplate: V4A stainless steel 1.4571 Plug head and transition unit: POM Ultrasound unit: PVC-C Protection rating: IP68 Cleaning system: Grade 2 Titanium (shaft), Grivory
Shaft and baseplate: V4A stainless steel 1.4571 Plug head and transition unit: POM Ultrasound unit: PVC-C Protection rating: IP68
Weight (without cable)
Approx. 3.6 kg (7 lb)
Approx. 3.6 kg (7 lb)
Warranty
2 years for defects in quality
2 years for defects in quality
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochures

Manual

+

There was a problem...

Install for this language not supported at the moment. Please try again later.