inoLab Series inoLab® Multi 9620 IDS Multiparameter Benchtop Meter

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

The WTW inoLab® Multi 9620 IDS Multiparameter Benchtop Meter is a modern high-performance multi-parameter meter with two galvanically isolated measuring channels for pH/mV, ISE (including incremental methods), conductivity and oxygen measurement.

Product Features
  • High performance multi-parameter device with two inputs for pH, ISE, conductivity and dissolved oxygen as well as comprehensive GLP functions.
  • Wireless ready 
  • Simultaneous measurement with two independent measuring channels 
  • Brilliant color display prevents eye-fatigue

With a large 16:9 color graphic display under a hygienic glass shield and antibacterial keyboard it can be used even in critical areas.

Use the new wireless modules together with the new IDS plug head sensors to be independent from cables. i.e. measure conveniently under laboratory hoods or laminar flow benches

The massive zinc diecasting lower housing adds safety against interference and ensures stability on the lab bench. 

Two USB interfaces to communicate with the computer, printer or USB memory stick allow the transfer of all data. An activatable user administration expands the automatic GLP documentation with additional safety and traceability. 

Integrable adapter available for conventional pH/ORP/ISE electrodes.

The scope of delivery includes the MultiLab® Importer to capture data via Excel® as well as the MultiLab® User (user administration).

2 versions:

  • Meter including universal power supply, stand and operation manual, software and USB cable (SKU: 1FD560)
  • Meter including universal power supply, stand and operation manual, digital IDS pH electrode SenTix® 980, buffer 4, 7, and 10.01, 3 mol/l KCl, IDS 4-electrode conductivity cell (SKU: 1FD56C)
 
 
Specifications

Specifications

Specifications
inoLab® Multi 9620 IDS Multiparameter Benchtop Meter
Parameter
pH, mV, ISE, saturation, concentration, partial pressure, conductivity, spec. resistance, salinity, TDS, temperature
Universal measuring channels
2
Measuring range
Depends on the IDS sensor used
Display
LCD color graphic
CMC/QSC
Yes/Yes
Data memory
manual 500/10000 automatic
Analog pH/ORP/ISE sensors
ADA 94 pH/IDS DIN or ADA 94 pH/IDS BNC
Logger
manual/time-controlled
Interface
USB A/Mini USB-B
Printer
Three pre-installed drivers (description see Operating Instructions)
Power supply
Universal power supply 100 to 240 V, 50/60 Hz
Documentation & Tools

Documentation & Tools

Brochure

Software

Technical Brochure