Flygt Large Pumping System
Flygt large pumping system is an integrated solution designed for critical stations facing unique day-to-day operational challenges.
A complete solution from pump to monitoring
With the increased demand on water utilities, lift stations and wastewater treatment plants to handle reliable equipment, the need for innovative technology couldn’t be greater.
This system provides a combination of non-clog self-cleaning N impellers, highly efficient closed-loop cooled drives and improved monitoring with a focus on preventative maintenance and asset management. For horizontal applications there is a patented service inlet designed with the operator in mind, to adjust impeller gaps, inspect clearances or remove debris.
Flygt large pumping system offers better planning for use of resources, minimized energy consumption and provides a trouble free operation.
Large pump cooling systems, monitoring, and installation
- Pump monitoring MAS 801 Pump Monitoring System
Pumps
- Flygt N-Technology Pumps N 3231
- Flygt N-Technology Pumps Flygt N-Technology N 3312 Pump
- Flygt N-Technology Pumps N 3306