It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Diesel Transfer

Diesel Transfer Pumps are available in various capacities and feature sets to ensure that all of your fuel and oil needs are met.

Warning: Sliding vane pumps must not be used for gasoline, petroleum products or any fluid with a flash point below 98°F (37°C).

 

Products Brands
Products
Sliding Vane Pumps
Sliding Vane Pumps

Sliding Vane Pumps for fuel transfer applications.

Slimline Pumps
Slimline Pumps

Submersible 12/24V DC slimline pumps for narrow spaces

Drainage & Dewatering
Drainage & Dewatering

Provides emergency backup service for primary pump in the event of a power outage.

Brands
Jabsco
Jabsco

Leading in the leisure marine and industrial markets, including hygienic applications