It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?
Many industries and municipal facilities require a large inflow of water for their processes. Water intake stations handling inflows to the plants must keep the processes working. Since water is required for the operation, reliability and high pump efficiency are essential. Intake stations are used in applications such as these:
The water used in the process can be fresh water or seawater depending on the source and process needs. Seawater places different requirements on the pumps due to the salt content, so solutions especially designed for seawater duty are a must.
Whether you would like additional information or are interested in getting a quote, we're here to help.
All fields required.