It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Land-based Recirculating Systems (RAS)

Closed-loop systems, tank-based systems such as Re-circulating Aquaculture Systems (RAS) or flow-through systems, provide separation from native species and allow for increased production at aquaculture facilities. These contained systems make it possible to create the optimal conditions for crop health, improving yields and quality. RAS even uses less water.

However, increased production intensifies risk. The equation is simple – poor water quality and crowded conditions lead to stress and disease. It is essential to control the water environment needed to sustain crop health. But, control of conventional RAS and flow-through systems has been too complex, and difficult to operate and maintain. When a process imbalance can quickly set the stage for an outbreak that decimates the entire crop, it is critical to have the information needed to respond promptly to re-establish proper conditions.

Products Services Brands
Products
UV Disinfection Systems
UV Disinfection Systems

Chemical-free disinfection of wastewater, drinking and industrial waters.

Vertical Pumps
Vertical Pumps

Custom designed for the highest efficiency and maximum reliability.

Submersible Pumps
Submersible Pumps

Submersible pumps can handle small drainage jobs to larger dewatering projects.

Remote Monitoring & Control
Remote Monitoring & Control

Our remote monitoring & control solutions monitor, control, and optimize pump performance.

Services
Want to do away with the hassle of dealing with alarm management but be fully informed and ready to act when a problem occurs? Whether you require basic alarm handling of a single pump station or advanced alarm management for an entire site,...
Losing productivity at your water or wastewater treatment facility is unthinkable. That’s why it is important to be able to act quickly when service is required and provide prompt resolution. Fast access to engineering expertise, spare equipment and...
When you work with Xylem you have easy access to specialists with the expertise required to design and specify your engineering project. By outsourcing the management responsibilities of your project, large or small, you reduce overhead costs as...
The value generated by your water and wastewater equipment is created by its use – not by its ownership. Important decisions about investments in new equipment should be made at the most appropriate time for your operation, which is not always the...
To meet growing demand and maintain profitability, it is important to manage your water and wastewater assets cost effectively. The age and condition of your equipment has a major impact on plant efficiency, reliability, and productivity. TotalCare...
Brands
Lowara
Lowara

Reliable and economical solutions for pumping and circulating clean or dirty water.

Wedeco
Wedeco

Reliable and environmentally-friendly water and wastewater treatment technologies.