It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

3886 – WS Series Sewage Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 2″ Solids handling capabilities
  • Discharge Size 2″ NPT
  • Capacities up to 185 GPM
  • Total Heads up to 38 Feet
  • Dynamically Balanced Non-Clog Impeller
  • Corrosion Resistant Stainless Steel Shaft
  • Continuous Operation Design

Residential Wastewater Submersible Sewage Pumps
WS_B Series 3886

Applications:
Homes
Sewage Systems
Dewatering Effluent
Water Transfer

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

There was a problem...

Install for this language not supported at the moment. Please try again later.