Steady® 1300 Series Steady® 1300

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Robust: all components are made from robust materials for easy maintenance and long life
  • Powerful: motor is specifically designed for reliable operation in submersible applications. It can run continuously without overheating – a true workhorse.
  • Durable: heavy-duty bearings with long life provide peace of mind.
  • Smooth: the double mechanical seal provides extra reliability and protects against leakage
  • Environmentally friendly: cooling system is designed to use the surrounding media to cool the pump; no use of environmentally hazardous fluids such as oils.
  • Safe and straightforward: cable entry prevents both cable strain and leakage.
  • Flexible: drilled pump housing, ready for any installation method. 

OVERVIEW

Steady® 1300 is a series of submersible pumps that deliver pure performance at outstanding value.

Combining performance and quality in a convenient, value for money package, there pumps will help ensure the smooth running and profitability of your operation. The Steady 1300 series is based on technology developed and tested in tough environments the world over. That’s why you can count on these pumps for trouble-free, reliable operation. 

AVAILABLE – VALUE FOR MONEY – RELIABLE

With a variety of model and Steady 1300 impeller combinations, it’s easy to find a pump for your needs. The optimized impeller design ensures efficient solids handling capability, smooth operation, and increased savings from reduced maintenance costs and lower energy consumption.

All pumps in the series feature a motor designed for reliable operation in submersible applications. The motors have F-class insulation, which allows for continuous running without overheating, ensuring optimal cooling and long lifetime. The pumps can handle 15 starts per hour without problem.

SELECTING & ORDERING

We’ve made it easy for you to select and configure your pump with appropriate accessories; it’s done in just three simple steps and you build your order number as you go.

  1. Select the pump model from the product page
  2. For every model and choice of outlet dimension there is a partially filled order number. Configure your pump from the relevant selection tables.
  3. Select your accessory kit form the relevant accessory selection tables, i.e. installation kit. 
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Documentation & Tools

Documentation & Tools

Documents