It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Delivers up to 500 GPH (1892 LPH)
  • Pumps fresh and seawater, diesel
  • Continuous duty (not all models)
  • Diesel refuelling and transfer
  • Container filling and emptying
  • Sink draining
  • Engine winterizing

These pumps are capable of pumping hot or cold fresh water, seawater, antifreeze and even diesel. These pumps can be used to pump water from tight spaces, for general wash down, water and diesel transfer, or engine winterizing. Inline pumping mode without strainer. Includes strainer for use in submersible mode.

Specifications

Specifications

 
 
Specifications
iL200
iL200P
iL200P-24
iL280P
iL280P-24
iL500P
iL500P-24
Certification
CE
CE
CE
CE
CE
CE
CE
Closed Valve Head
N/A
32.0 ft (9.7 m)
32.0 ft (9.7 m)
32.0 ft (9.7 m)
32.0 ft (9.7 m)
32.0 ft (9.7 m)
32.0 ft (9.7 m)
Dimensions (H x W x D)
N/A
142 x 38 (mm)
142 x 38 (mm)
165 x 38 (mm)
165 x 38 (mm)
165 x 38 (mm)
165 x 38 (mm)
Capacity (GPH/LPH)
N/A
200 GPH (756 LPH)
200 GPH (756 LPH)
280 GPH (1059 LPH)
280 GPH (756 LPH)
500 GPH (1892 LPH)
500 GPH (1892 LPH)
Duty Cycle
N/A
Continuously rated (should not be run dry for long periods)
Continuously rated (should not be run dry for long periods)
Continuously rated (should not be run dry for long periods)
Continuously rated (should not be run dry for long periods)
Continuously rated (should not be run dry for long periods)
Continuously rated (should not be run dry for long periods)
Operating Pressure
N/A
11 PSI (0.76 bar)
11 PSI (0.76 bar)
14 PSI (0.96 bar)
14 PSI (0.96 bar)
14 PSI (0.96 bar)
14 PSI (0.96 bar)
Operating temperature
N/A
Water systems up to 176°F (80°F)
Water systems up to 176°F (80°F)
Water systems up to 176°F (80°F)
Water systems up to 176°F (80°F)
Water systems up to 176°F (80°F)
Water systems up to 176°F (80°F)
Product Outlet Fitting
N/A
1/2 IN (13 MM) ID Hose
1/2 IN (13 MM) ID Hose
1/2 IN (13 MM) ID Hose
1/2 IN (13 MM) ID Hose
3/4 IN (19 MM) ID Hose
3/4 IN (19 MM) ID Hose
Voltage
N/A
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Volts
12 Volt
12 Volt
24 Volt
12 Volts
24 Volt
12 Volt
24 Volt
Industries & Applications

Industries & Applications

Recommended Industries and Applications

There was a problem...

Install for this language not supported at the moment. Please try again later.