It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Pump Sensors Temperature

Overview Documentation & Tools
Overview

Overview

Product Features
  • Thermal protection of motors is a standard product feature.
  • Thermal switches in stator windings is standard, thermistors or Pt100 sensors as requested.
  • Analog measurements with Pt100 are available for trending, analysis and fault tracing.
  • Main bearing temperature monitoring is standard, support bearing is optional.
  • Up to five Pt100 sensors can be connected to the Flygt MAS 711 monitoring unit.

Temperature Monitoring for Different Needs

All Flygt pump and mixer motors have temperature guards built into the stator windings for protection against overheating. Thermal switches are a standard Flygt product feature, while PTC thermistors are available as options for many models when a temperature guard is required.

For advanced monitoring we offer Pt100 sensors providing analogue measurements. By using MAS 711, we offer temperature monitoring not only in the stator windings but also in the main and support bearings. This enables:

  • Logging, trend charts and overview.
  • Two configurable trip levels: Warning and stop.
  • Max and min value recording.
  • Powerful fault tracing.

Available Temperature Monitoring

Small pumps, large pumps and mixers:

  • We offer thermal switches in each of the stator windings as a standard product feature.
  • If you prefer PTC thermistors, we offer this as an option.

Large pumps, optional with medium-sized pumps:  

  • Analog measurement by Pt100 in stator windings and in the main bearing.
  • Optional Pt100 in the support bearing.
  • Optional Pt100 sensors in each of the three stator windings.

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.