It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

MTR Family - Level Control Relays

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

MTR Family of Level Control Relays ensure ultra-reliable, maintainence-free level control.

Liquid Level Control Relay Simple, Reliable and Effective - use the MTR with FailSafe Ultra-Reliable liquid level sensing probes and in the worst kind of liquids:

  • Wastewater
  • Stormwater
  • Industrial Effluent
  • Sullage Pits

Adjustable conductivity settings and delays ensure flexibility that other systems lack.

MTR

MTR's are a conductive liquid level control Relay with programming features for charge / discharge operation, four sensitivities and eight time delays, suitable for on/ off control of a single device such as a pump, alarm, or solenoid. They control one pump in fill (pump up) and empty (pump down) applications.

MTRA

Relays with Alarm are a 1-pump, plus 1-alarm conductive control relay. They are suitable for on / off control of two devices such as a pump and an alarm or solenoid. These relays can only be used in discharge applications.

Redundant Backup Systems consist of an MTR or MTRA and two single sensor Probes. It is a complete solution for simple applications.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Documentation & Tools

Documentation & Tools

Documents