It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Manual START 356

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  • Portable starter designed for temporary installations
  • Designed for tough conditions for North American markets
  • Manual On/Off push button design
  • Overload, short circuit and motor temperature protection built-in
  • High degree of protection IP55
  • Large voltage range

DESIGNED WITH QUALITY YOU CAN RELY ON AND FOR TOUGH CONDITIONS

The Start 356 series is a range of manual starters within the current ranges from 1-32A. The starters include a motor protection breaker for manual on/off with overload and short circuit protection. For pumps with built-in thermal contacts, the starter includes a monitoring circuit to protect the motor against overheating. The durable design and high degree of protection make these starters well adapted for portable use and tough conditions on building sites etc.

Specifications

Specifications

General
Model 4
Voltage
3 x 110-600V
Frequency
50 – 60Hz
Current Range
1-32A
Overload Protection
Thermal/magnetic overload protection
Motor Temperature Supervision
Type A - no Type B - yes
Degree of Protection
IP55
Approvals
CSA
Pumps kW
-
Start method
DOL
Sizes
255x168x100 mm
Level Control
No
Communication
Model 4
Monitoring
-
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.