It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Manual START 151/161/156

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  •   Portable starter designed for temporary installations
  •   Individually designed for each 1-phase motor
  •   Run- and start capacitors with start relay built-in
  •   Manual On/Off push button design
  •   Overload and motor temperature protection
  •   High degree of protection IP55

DESIGNED WITH QUALITY YOU CAN RELY ON FOR TOUGH CONDITIONS

The Start 151/161/156 series is a range of manual 1-phase starters within the current ranges from 1-20A. The starters include a thermal protection breaker for manual on/off and to protect the motor against overload. For pumps with built-in thermal contacts, the starter includes a monitoring circuit to protect the motor against overheat. The durable design and high degree of protection make these starters well adapted for portable use and tough conditions on building sites and other demanding locations.​

Specifications

Specifications

General
Model 3
Voltage
1-phase 115, 230V
Frequency
50 – 60Hz
Current Range
1-20A
Overload Protection
Thermal overload protection
Motor Temperature Supervision
START 151/161 - no START 156 - yes
Degree of Protection
IP55
Approvals
CSA
Pumps kW
-
Start method
-
Sizes
-
Level Control
-
Communication
Model 3
Monitoring
-
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.