It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Monitoring & Control Equipment Pump Starters and Level Controllers

Overview Documentation & Tools
Overview

Overview

Product Features
  • 1-phase or 3-phase
  • Thermal/magnetic overload protection
  • Automatic (float switch) or manual
  • Optional thermal contact supervision of pump motor
  • CE-mark/CSA approval
  • CEE-plug or cable gland

3-phase Pump Starters, Automatic operation

Pump starters prolong the life of your pumps and other pump components that otherwise may be prematurely aged or damaged. Pump starters are primarily intended for use in temporary installations for drainage pumps and are capable of starting one pump at a time. 

Flygt offers a wide range of pump starters for soft start/stop, protection against overload, short-circuit and motor overheating to suit the various needs of our customers.

Portable starter for automatic or manual operation of 3-phase pumps made for D-O-L start. The starter monitors the motor thermal contacts and has thermal overload protection.

Additional products

  • 1-phase Pump Starters, manual operation (br156B, 151/161)
  • BCD4 - 3-phase Pump Starters
  • AST - Automatic Starter Series
  • Automatic Level Controls for Manual Starters

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.