It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Automatic AST

Overview Specifications Documentation & Tools
Overview

Overview

Product Features
  •   Automatic starter series for pumps 0.5–55kW, 1-100A
  •   Possibility for 1- or 2-level regulator
  •   Voltage: 3 x 230, 380-400V and 415V
  •   DOL and Y/D-start
  •   Available in several sizes: 25, 50 and 100A

DESIGNED WITH THE QUALITY AND FUNCTIONALITY YOU CAN RELY ON

Flygt AST is a 3-phase starter series for manual and automatic operation of one pump with Flygt ENM-10 or NF5 level regulators. The starters are complete with all necessary components and include a main incoming supply switch, motor protection breaker with overload and short-circuit protection for each pump, monitoring relay type microCAS for built-in thermal contacts in pump. All internal control circuits as well as level switches are sourced from a 24V control voltage transformer.

The enclosure is of the factory built, wall mounted type with gasketed hinged doors, which may not be opened without a separate key or tool. The starters are well adapted for outdoor installation with a total degree of protection of IP 55, material 1.5 mm powder-enameled steel plate.

SIMPLE INSTALLATION AND MAINTENANCE

The Flygt AST series has not only been designed for reliable operation and easy installation. The AST are rigid enough to withstand all normal conditions in a temporary application, completely pre-wired and ready for easy start-up. All external connections are made from the bottom side, on suitable sized and clearly marked terminals. The panels are as standard delivered with wall mounting brackets.

The simplicity in the panel design with standardized electromechanical components makes start-up easy – no extra programming or expertise is needed for the start-up. This is also an advantage when most of the spare part components can normally be found on the local market.

Specifications

Specifications

General
Model 5
Voltage
3 x 230V, 3 x 380-400V or 415V
Frequency
50 – 60Hz
Current Range
1-100A
Overload Protection
Thermal/magnetic overload protection
Motor Temperature Supervision
Yes
Degree of Protection
IP55
Approvals
CE
Pumps kW
0,5 – 55kW, 1-100A
Start method
DOL and Y/D-start
Sizes
25, 50 and 100A
Level Control
Possibility for 1 or 2 level switches
Communication
Model 5
Monitoring
-
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.