It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Smooth-Flow Water Pump Control

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Provides smooth and quiet water flow
  • Works on most water pressure pumps rated 3-12 amps
  • Eliminates Accumulator Tank
  • Runs on 12 or 24v input

Variable Speed Drive (VSD) converts everyday pumps into sensor-controlled pumps that automatically adjust in real time to changes in pressure. As less flow is required, the pump motor slows down to provide a smooth and pulsation-free performance.

Model No.: 31777-0000

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents