It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco VF060 Diesel Transfer Pump

Overview Industries & Applications
Overview

Overview

Product Features
  • Continuously rated diesel pump

Continuously rated diesel pump.

  • 20 GPM (68 l/min) at 10′ (3m) total head.
  • Self-priming up to 9.6′ (3m) vertical lift.
  • Integral switch and ports as standard.
  • 22°F (-30°C) to 104°F (+40°C) operating temperature range.
  • IP55 and thermally protected motor.
  • ISO 8846 MARINE (Ignition Protection).
  • 24V DC
Industries & Applications

Industries & Applications

Recommended Industries and Applications