Overview
Product Features
- The GMU is completely automatic. Maintains minimum system pressure levels.
- Glycol solution addition is controlled by a pressure switch
- Low level alarm contact
- Options: Fill valve for break tank systems
Bell & Gossett’s Glycol Make-up Unit provides pressurized solution for closed loop heating, chilled water, process systems, snowmelt, radiant heat, and is ideal for use as a break tank for potable water systems.
Requires a 115/1/60 single power connection and a 3/4″ NPT system piping connection.