Flygt MTR Family - Level Control Relays

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

MTR Family of Level Control Relays ensure ultra-reliable, maintainence-free level control.

Liquid Level Control Relay Simple, Reliable and Effective - use the MTR with FailSafe Ultra-Reliable liquid level sensing probes and in the worst kind of liquids:

  • Wastewater
  • Stormwater
  • Industrial Effluent
  • Sullage Pits

Adjustable conductivity settings and delays ensure flexibility that other systems lack.

MTR

MTR's are a conductive liquid level control Relay with programming features for charge / discharge operation, four sensitivities and eight time delays, suitable for on/ off control of a single device such as a pump, alarm, or solenoid. They control one pump in fill (pump up) and empty (pump down) applications.

MTRA

Relays with Alarm are a 1-pump, plus 1-alarm conductive control relay. They are suitable for on / off control of two devices such as a pump and an alarm or solenoid. These relays can only be used in discharge applications.

Redundant Backup Systems consist of an MTR or MTRA and two single sensor Probes. It is a complete solution for simple applications.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Livestock & Poultry
Agriculture & Irrigation Livestock & Poultry
Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Wellpoint Dewatering
Job Site Application Wellpoint Dewatering
Stormwater Monitoring
Stormwater & Floods Stormwater Monitoring
Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Flood alert monitoring
Stormwater & Floods Flood alert monitoring
Emergency Floodwater Drainage
Stormwater & Floods Emergency Floodwater Drainage
Source / Raw Water
Environmental Monitoring & Analysis Source / Raw Water
Mining
Source / Raw Water Mining
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Pressure Boosting
Commercial Pools Pressure Boosting
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pressure Boosting
Surf Rides Pressure Boosting
Pumps for Water Rides & Indoor Surfing Machines
Commercial Pools & Water Parks Pumps for Water Rides & Indoor Surfing Machines
Wastewater
Residential Wastewater
Documentation & Tools

Documentation & Tools

Documents