Overview
- User friendly interface
- Easy to set cut –in and cut-out pressure points
- Three operating modes
- Two pump operation possible
- Built in pump protection
- Max current: 16 A
The Lowara Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can manage the start and stop of single-phase electric pumps up to 3 HP (2.2 kW).
Three operating modes (differential, reverse and synchronized) provide extreme versatility.
Cut-in and cut-out pressure set points can be easily and accurately set through a user-friendly interface.
The Lowara Genyo plus includes instantaneous current reading as well as overcurrent, dry-running and fast cycling protection.
The Lowara Genyo plus is WRAS certified for drinking water use, and can work in parallel with another unit to control two-pump booster sets.
Genyo plus, optimized with a pressure vessel, can significantly extend pump's lifetime while providing additional energy savings.
Applications
Drinking water supply - Genyo plus can be applied to any 2-pump booster set managing the cyclic exchange between the two pumps and balancing operating times.
Gardening - Genyo plus can be combined to any surface pump (up to 2,2kW single phase) to provide a gardening irrigation system with the appropriate pressure.
Groundwater supply - Genyo plus is the ideal solution, combined with a submersible pump, to provide the right pressure to groundwater, supplying toilets, washing machines and other appliances.
Specifications
- Power supply: 1 X 115 – 230V
- Frequency: 50/60Hz
- Max current: 16A
- Max pump power: 2,2kW (3HP)
- Cut-in pressure range: 0,5-7 bar
- Cut-out pressure range: 1 – 8 bar
- Protection class: IP55
- Max environment temperature: 50OC