Bell & Gossett Pre-Charged Expansion Tanks for Well Water – Non-Code (WT) - OBSOLETE

Overview Technical Drawings Industries & Applications Documentation & Tools Submittals
Overview

THIS PRODUCT IS NOW OBSOLETE.

The suggested replacement product is:

Product Features
  • Minimize Pump Run Times, Extends Life of Pump
  • FDA Approved Materials
  • High Maximum Operating Temperatures
  • High Maximum Working Pressures

Designed for Potable Well Water and Booster Pump Systems.

The Series “WT” expansion tank will help protect the pump and pressure switches against short cycling. The Potable well tank delivers adequate water under pressure between pump cycles to meet the required demand. It will provide economical system operation by minimizing pump starts, extending pump motor life, and saving energy. The “WT” tank will also assist the pump in meeting peak demand.

Technology

Technical Drawings

Products

Show More
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Submittals