It looks like you are coming from United States, but the current site you have selected to visit is Dominica. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt 2000 Series Flygt 2400

Overview Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Explosion-proof versions available
  • 2-stage, high-head option
  • Submerge up to 150 ft (50 m)
  • Cast Iron

Decades of proven reliability

The Flygt 2400 pump has been around for decades, and it continues the tradition of the 2201 pumps for reliability and versatility. With optimized geometries and built with material to provide excellent wear-resistance, the rugged design puts up with nearly anything our most demanding users will throw at it.

Versatility in applications

The 2-stage 2400 HT reaches higher heads than any other pump in the 2000 series, yet still allows for impressive solids handling. This makes it the pump of choice for many mine drainage applications, but the medium-head 2400 MT pump is also a truly versatile dewatering problem solver.

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel​
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models

Genuine Parts

Flygt Wear Kits

  • Minimize downtime
  • Easy access to all critical parts for the most common Flygt dewatering pump repairs 
  • Lower cost than buying individual replacement parts 
  • Simplify spare parts management 
  • Facilitate combination of kits for extensive repairs
  • Only include wear-resistant genuine Flygt Parts for long-lasting performance

Flygt Stators

  • Optimal motor performance and extended motor life
  • Increased pump and mixer efficiency
  • Safety focus
  • Optimized heat transfer and tolerance of high operating temperatures
  • Minimized risk of short circuits
  • Reliable variable frequency drive (VFD) operation
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents