For the protection of life and property. In any fire suppression system, wether it's an automatic sprinkler system or a stand pipe system, trustworthy products are a must. Xylem’s long experience in this area has led to a comprehensive range of fire pumps and packaged sets that are designed and tested to meet a building’s most demanding requirements.
The Xylem offer for fire suppression
Packaged fire pump sets Ready to install fire pump sets according to either UL, FM or EN12845 standards. The booster sets are manufactured using either cast-iron or stainless steel centrifugal end suction, split case or multistage pumps depending on the head and flow requirements.
The modular design of the fire pump set not only keeps installation easy and simple, but enables each fire set module to be tailored to meet the fire systems specific requirements. Electric or diesel engine motors can be selected with each module which helps the end user to obtain the correct configuration, ensuring the highest levels of safety and reliability.
Pumps End suction, split case, multistage and vertical turbine pumps that are either UL or FM listed or approved to be incorporated in fire pump sets according to EN12845.