It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Overview System Components Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Real-time wastewater process measurement and control system

  • Aeration control, nutrient control, and biomass control

  • Intuitive Graphic User Interface (GUI) and remote accessibility

  • Maintained and stabilized effluent quality while eliminating excessive energy consumption

  • Assembled, programmed and tested hardware and software prior to shipping

  • Extended warranties and process guarantees

  • Advanced plug and play sensors from WTW and YSI

What can OSCAR do?

The Sanitaire OSCAR process performance optimizer is a customizable, integrated biological process control software and hardware system that’s used with Xylem’s treatment equipment to help a plant meet their desired performance and operating budget. The OSCAR system is the operator’s helper, providing:

  • Efficient operation by dynamically adapting to changing conditions to optimize contaminant removal for guaranteed effluent quality

  • Reliable treatment to help optimize equipment operation resulting in energy savings and reduced chemical consumption

  • Operator friendly intuitive user interface and remote accessibility, combined with the transparency of real-time monitoring and electronic help features built right into the Human Machine Interface (HMI).

OSCAR knows how to help plants achieve their treatment goals.

The Sanitaire OSCAR system comes standard with a control panel including PLC and HMI, aeration controller, and service. Additional customizable hardware and software components and services are available. See our System Components tab for more information and learn more about what some of the options below can do for you.

When it comes to hardware:

  • OSCAR knows reliable controls. All control panels are programmed and tested prior to shipment, using state of the art components that are well known throughout the industry.

  • OSCAR knows security. To ensure peace of mind when accessing your control system remotely, the OSCAR system uses a highly rated EWON webport.

  • OSCAR knows electronic help features. The HMI includes alarm management and troubleshooting, process trending, maintenance alerts and O&M manuals all accessible directly in the GUI and available remotely, giving operators the tools needed to successfully and efficiently operate their wastewater treatment plant.

  • OSCAR knows instrumentation. The OSCAR system uses the most advanced Xylem brand sensors from WTW YSI and MJK for reliable monitoring.

When it comes to software:

  • OSCAR knows biomass control. The optional SIMS controller monitors and controls sludge wasting to maintain a stable biomass resulting in consistent settling characteristics, energy optimization and reliable, high-quality effluent.

  • OSCAR knows nutrient control. The optional nutrient controllers (ammonia control, nitrate control, phosphorus control, and/or NURO control) measure actual effluent nutrient concentrations to optimize aerobic, anoxic and/or anaerobic conditions as required to meet permit, resulting in energy savings of 20% or more.

  • OSCAR knows aeration control. The standard aeration controller adjusts blower and valve operation of the aeration system to stably maintain the required dissolved oxygen concentration, resulting in minimum energy consumption.

When it comes to service:

Each OSCAR system is engineered to order to meet project specific needs and all panels are tested prior to shipment. At Xylem, our biological process experts works with consulting engineers, end users, contractors and system integrators to ensure proper design of the entire wastewater treatment plant.

System Components

System Components

Control Panel (Hardware)

A process control panel comes standard with any OSCAR system.  The control panel includes a control cabinet, PLC, HMI, Webport, HOA switches, and pilot lights.  

Power Supply (Hardware)

Power equipment such as motor starters, variable frequency drives and motor control centers may be provided based on equipment requirements. Power components can be provided as panel mount, wall mount, and/or housed in a motor control center.

Instrumentation (Hardware)

Process and liquid instrumentation is included as required to support monitoring and/or controller features.

Process Controllers (Software)

Aeration control comes standard with any OSCAR system. Additionally, with all ICEAS solutions, basic ICEAS control is included. The following process controllers can also be provided based on specific plant needs:

  • Pressure/MOV Control
  • Ammonia Control
  • NURO Control for ICEAS
  • SIMS Biomass Control
  • Nitrate Control
  • Chemical Feed Phosphorus Control

Safety Nets (Software)

Process and instrumentation safety nets are included as needed based on the selected process controllers. Safety nets detect sensor or process issues, and if critical, automatically switch to safe mode of operation. 

Monitoring (Software)

Process and liquid monitoring included as requested on the HMI. 

Customer Remote Access & Control (Software)

Secure remote access can be provided upon request for both in-plant and out-of-plant, allowing for both visibility and control. 

Project Support (Service)

Xylem provides support through the life of the project including proposal phase, submittal phase, and execution phase.  Services include:

  • Submittal and O&M Documentation
  • Commissioning & Startup
  • Mechanical, Electrical and Process Training

Xylem Remote Access & Support (Service)

Xylem provides 24/7 remote telephone support, including remote access for troubleshooting, technical support and program changes. 

Specifications

Specifications

Process Control Modules
OSCAR Process Performance Optimizer
Aeration control
DO control, Valve control, Pressure/Most Open Valve control
Nutrient control
Ammonia control, Nitrate control
Biomass control
Smart SRT control, SRT control, MLSS control
Chemical dosing control
Phosphorus control
SBR specific control
Hydraulic control, Decant control, Aeration control, Nutrient removal control
Master Control Panel
OSCAR Process Performance Optimizer
Included hardware
Control cabinet, Programmable Logic Controller (PLC), Human-Machine Interface (HMI), webport, I/O modules, indicator lights, switches
Power equipment
Motor starters and variable frequency drives can be provided as panel mount, wall mount, and/or housed in motor control center.
HMI
Beckhoff industrial PC, Aspect Ratio 16:9 and Screen size 15"
PLC
Allen Bradley or Siemens
HMI software
Indusoft
Standard ratings
Nema 12/IP55, UL/CUL, CE
General Information
OSCAR Process Performance Optimizer
Applications
Conventional Activated Sludge, SBR, Oxidation Ditches, MBR, Aerobic Digester
HMI Features
OSCAR Process Performance Optimizer
Electronic manuals
Equipment O&M manuals, Operational Description, Functional Design Specification
Remote accessibility
Secure Client for in-plant connections, Web Client for outside of plant connections and Smartphone Client from a tablet or phone
Translation available
Yes
Equipment maintenance dashboard
Yes
Alarming
Color-coded alarm prioritization and context sensitive alarm troubleshooting guide
Setpoint save/restore
Yes; up to four configurations
Process variable trends
10 days for main procses variables, 1 years for biomass calculated variables
Process monitoring and safety nets
Process safety nets, sensor safety nets
Process Instrumentation
OSCAR Process Performance Optimizer
Terminal/Controller
YSI/WTW model 2020 IQ Sensor Net
Dissolved Oxygen (DO)
YSI/WTW model FDO 700 IQ
Total Suspended Solids (TSS)
YSI/WTW model ViSolid 700 IQ
Ammonia and Nitrate
YSI/WTW model VARiON Plus 700 IQ
ORP
YSI/WTW model SensoLyt 700 IQ
pH
YSI/WTW model SensoLyt 700 IQ
COD/BOD/TOC/DOC
YSI/WTW model UV-VIS spectral sensor
Sludge blanket level
YSI/WTW model IFL 700 IQ
Turbidity
YSI/WTW model VisoTurb 700 IQ
Conductivity
YSI/WTW model TetraCon 700 IQ
Orthophosphate analyzer
YSI/WTW TresCon analyzer
Ammonium analyzer
YSI/WTW TresCon analyzer
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure