It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Godwin GWP-25HX

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Carbon ceramic mechanical seal for increased protection
  • Die-cast aluminum volute and impeller
  • Lightweight die-cast aluminum pump casing
  • High-efficiency, four-stroke engine

Wet-Prime Dewatering Pump

Godwin's GWP-25HX is a portable, gasoline-powered dewatering pump suitable for pumping water with light abrasives and small solids, semi-trash construction and industrial dewatering, landscaping and irrigation, utilities, manholes and vault draining.

About Wet-Prime Pumps

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. The GWP-25HX pump is capable of maximum heads to 106 ft (32 m) and maximum flows to 30 US GPM (7 m³/hr​). 

The GWP-25HX pump features a durable, yet lightweight metal frame for added protection and easy maneuvering. The Wet-Prime line of pumps also include a high performance engine with “Oil Alert” system and electronic ignition to increase fuel efficiency. Wet-Prime Pumps are ideal for applications including construction dewatering, landscaping and irrigation, farming, remote firefighting and marine construction.

Documentation & Tools

Documents