It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

GRL Series Godwin GRL200

Overview Specifications Industries & Applications
Overview

Overview

Product Features
  • Higher flow rates with less horsepower to reduce fuel usage and overall operational costs
  • Removable front cover for in-line maintenance access without disturbing piping connections
  • Reduced vibration from rotational speed to increase operating speed and decrease vibrational wear on downstream equipment
  • Formed steel pump casing to extend wear protection
  • Emissions compliant engines available​​

Positive displacement-style rotary lobe

Godwin Rotary Lobe pumps serve a range of on-site dewatering applications, including wellpointing and sock dewatering. The GRL200 positive displacement-style rotary lobe pump is available in a 8-inch size (200 mm), which offers long life and performance in minimally abrasive pumping environments.

Available Options

  • Diesel engine or electric motor driven
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure

Specifications

Specifications

Diesel Standard
Model 2
Connection: Suction (in) Diesel
8" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
8" 150# ANSI B16.5
Displacement Per Revolution (US Gallons) Diesel
2.7 US Gal
Max Air Handing (cfm) Diesel
208 cfm
Max. Solids Handling (in) Diesel
2.4"
Max. Working Pressure (PSI) Diesel
208 PSI
Suction Lift (Ft) Diesel
26 Ft
Rating [hp]
46 HP
Standard Mount Diesel
skid
Critical / Quiet Enclosure
Model 2
Noise Level @ 30' (dBA)
68
Fuel Capacity (gal)
170 US Gal
Standard Mount Critical Quiet Enclosure
Skid
Industries & Applications

Industries & Applications

Recommended Industries and Applications