It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

In-Line Pumps Series 60 Small Flex Coupled In-Line Centrifugal Pumps with ECM motors

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Applicable

Our tried and trusted Bell & Gossett Series 60 pumps are available with highly efficient optional ECM motors as stock part numbers. These variable speed motors with motor mounted interface adjust motor speed to match flow and head requirements, thus substantially reducing power consumption. The user interface allows for manual adjustment or remote control via 10 VDC input/output. Series 60 pumps with ECM motors are not only more efficient than their standard induction motor counterparts, they are quieter, vibrate less, and have a lower total lifetime cost of ownership.

 

Available in pipe sizes from 1” to 3”, with single phase ECM motor sizes from ½ HP to 1 HP at variable speeds up to 1725 RPM. Available in bronze-fitted construction. Flows to 200 GPM and heads up to 28 feet.

 

The Series 60 is a maintenance-free pump and motor design, providing worry-free, install-and-forget operation. The design also incorporates the XL-11 precision-crafted bearing system. Advanced fluid passage construction, permanently lubricated motor, and the hydraulically balanced impeller enhance quiet operation beyond the extensive noise and vibration reducing characteristics of the optional ECM motor.

Performance Curves

Performance Curves

Industries & Applications

Industries & Applications

Recommended Industries and Applications

HVAC Cooling
Building Systems HVAC Cooling
HVAC Heating
Building Systems HVAC Heating
Building Systems
Commercial Buildings Building Systems