It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Double Suction Pumps Series HSCS Large Double Suction Centrifugal Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not Available

Double-suction, base-mounted Series HSCS pumps are available in 8” through 14” sizes. Motor sizes through 1000 HP. Flows to 12,500 GPM and heads to 600 feet. Externally flushed mechanical seals are standard features on this series.

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Parts

Specification

Submittal

Technical Brochure