It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Double Suction Pumps Series HSC-S Small and Medium Double Suction Centrifugal Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Long coupled, base mounted, single stage, double suction, horizontally split case design, in cast iron bronze fitted construction specifically designed and guaranteed for quiet operation.
  • Suitable standard operations at 225°F (107°C) and 175 psig (12 BAR) working pressure or optional operations at up to 250°F (121°C) and 280 (19 BAR) or 400 psig (27 BAR) work-ing pressures.
  • Working pressures shall not be de-rated at temperatures up to 250°F (121°C).
  • The pump internals are capable of being serviced without disturbing piping connections or electrical motor connections.


Double-suction, base-mounted Series HSC-S pumps are available in 2” through 10” sizes. Motor sizes through 300 HP. Flows to 6500 GPM and heads to 600 feet. Bronze-fitted construction with working pressures available up to 400 psig with 250# ANSI flanges. This pump features externally flushed mechanical seals. Closed-end steel baseplate with full seam welds for strength and an open top for easy grouting. The HSC-S offers horizontal mounting (Model 150) or vertical mounting (Model 300).
The pump bearings and mechanical seals can be serviced without disturbing the piping connections or electrical motor connections. An ANSI-OSHA-compliant coupling guard shields the flexible coupler.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Interactive Tools

Brochures

Parts

Specification

Submittal

Technical Brochure