Flygt Plug-in Seals feature two independent mechanical seals mounted in a single ready-to-install unit. Simply place the Plug-in Seal into position, no special service tools are required. Intelligent design protects sensitive sealing surfaces and springs from impurities, which contributes to enhanced sealing reliability, less downtime and reduced maintenance costs. Plug-in Seals with Active Seal technology have laser-cut spiral grooves in the seal face of the inner seal that pump liquid from the inner to the outer diameter of the seal ring, thus preventing liquid from entering the stator housing.