It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Overview
Overview

Overview

Product Features
  • Include all components required to restore optimal UV system performance
  • Reduced operating costs – Ecoray lamps and ballasts use 30% less energy than previous generation technology
  • 14,000 hours operating warranty
  • Lifetime Performance Guarantee

Wedeco UV systems provide effective disinfection for extensive periods of time. Ultimately, however, the consumables in your system will start to show signs of age, with declining system performance and rising energy costs as the result.

The solution is simple - Ecoray Upgrade Kits. The core components of the kits are Ecoray lamps and Ecoray ballasts, which are designed for perfect synchronization. The kits also include wipers and brushes, as well as UVC sensors and/or sleeves. There are two kit types, Base and Complete, both of which are available for Xylem's Wedeco TAK, K143, LBX and BX UV disinfection systems.