Overview
Product Features
- Grinder pump with heavy duty cutting system
- Perfect for pressurized sewage systems
- Low weight
- Flow up to 3 l/s
- Heads up to 28 m
The GDOMO GRI is designed to pump domestic sewage, liquids containing solids or fibres, and wastewater from residential buildings to the sewer mains or a pressurized sewer network.
The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.