It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

In-Line Non-return Valves

29295-1011, 29295-1000, 29295-1010
Overview Industries & Applications
Overview

Overview

Product Features
  • Connections for 3/4", 1" or 1-1/2" (19mm, 25mm or 38mm) ID hose
  • 4-1/4" long x 2-1/8" wide x 2" high (10.8cm x 5.5cm x 5cm)
  • 0.25lb (0.1kg)
  • Simply fit into suction hose
  • Corrosion-resistant materials throughout

Non-return valves fit in a pump’s suction hose to aid priming and prevent backflow of water into the bilges.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats