It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Bilge Strumbox Strainers

Overview Industries & Applications
Overview

Overview

Product Features

Model No.: 29290 Series

29290-1000 1" (25mm) ID Hose
   
29290-1010 1 1/2" (38mm) ID Hose
   
29290-1020 3/4" (19mm) ID Hose

 

Jabsco Amazon Bilge Strainers prevent bilge debris from blocking pump inlet hose and are fitted with a non-return valve to stop backflow of water into the bilge. Available for both 19mm, 25mm and 38mm (3/4", 1" and 1 1/2") hose. Outlet ports can be positioned from horizontal to vertical.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats