It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Bell & Gossett Glycol Solution / Water Make-up Unit (GMU)

Overview Industries & Applications Documentation & Tools Submittals
Overview

Overview

Product Features
  • The GMU is completely automatic. Maintains minimum system pressure levels.
  • Glycol solution addition is controlled by a pressure switch
  • Low level alarm contact
  • Options: Fill valve for break tank systems

Bell & Gossett’s Glycol Make-up Unit provides pressurized solution for closed loop heating, chilled water, process systems, snowmelt, radiant heat, and is ideal for use as a break tank for potable water systems.

Requires a 115/1/60 single power connection and a 3/4″ NPT system piping connection.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Brochure

Manual

Submittals

Submittals

Submittal