It looks like you are coming from United States, but the current site you have selected to visit is Czech Republic. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco VR100 100l Diesel Refuelling Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: VR100

  • Continuously rated
  • Thermal overload protected
  • Vibration tested
  • IP55 protected motor
  • Full range of installation accessories
  • Customised kits for OEM customers

24v Fuel Transfer Pump

Flow rate: 105 Litres/min (28 gallons/min)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents