It looks like you are coming from United States, but the current site you have selected to visit is Cameroon. Do you want to change site?

Yes, please! No, keep me on the current site

VIT – Short Set Lineshaft Turbine Pumps

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

  • Hydraulic coverage from 50 -20K GPM
  • High pressure solutions
  • Industry-leading efficiencies across coverage range
  • Options for low-NPSHa conditions and suction lift concerns
  • Application-specific product options and material choices, including option for corrosive/abrasive services
  • Customizable configurations for site-specific needs, such as above/below ground discharge
  • Minimal floor space requirements
  • Vertical Hollow Shaft or Vertical Solid Shaft motor options

Multistage lineshaft vertical turbine pumps are ideal for wet pit, open sump, or deep well pumping. Lineshaft vertical turbines are configured such that the hydraulic components are submerged into the pumped fluid while the motor is located above ground, making it easy to access electrical components.

This style of pump offers more material and configuration flexibility than submersible pump and motor combinations for applications with higher temperatures or varying fluid properties. Lineshaft column assemblies can be open or enclosed, depending on the application.

Click here for the Turbine Catalog with General Information, Terms & Conditions of Turbine Products, Performance Curves and Engineering Data

Click here for pump sizes larger than 30”

Applications:

  • Industrial Process Pumps
  • Industrial/Commercial Water Supply
  • Seawater and Raw Water Intake
  • Municipal Water and Wastewater
  • Utility Circulating Water
  • Filter Backwash
  • Effluent Transfer
  • Plant Water Systems
  • Storage Terminal Transport
  • Onshore/Offshore Fire Protection
  • Power Generation
  • Condenser Circulating Water Pumps
  • Water Parks
  • Mining
  • Dewatering and Flood Control
  • Industrial Cooling Tower
  • Snow Making
  • Chemical Process
  • Packaged Pump Stations
Industries & Applications
Documentation & Tools

Documentation & Tools

Technical Brochure