Ubbelohde viscometer (ASTM), calibrated for automatic measurement

Overview ;
Overview

Overview

Product Features
  • Filling volume: 15 … 20 ml
  • Overall length: ca. 285 mm

527 10
Calibrated for automatic measurements, Capillary No. I, Constant K = 0.01
Ubbelohde glass capillary viscometer according to ASTM D446 and ISO 3105

calibrated for automatic time measurement, using measuring stands AVS®/S or similar
incl. calibration certificate

SKU: 285401152