Overview
Product Features
- 250 litre Cat 5 Break Tank
- Variable Speed Control using the Resvari Drive
- Delivery up to 7m3h
- Pressures up to 7.5 bar
- Stainless steel submersible multistage pump
- WRAS approved components for potable water applications
- Detachable back plate for optional wall mounting capability
- Fitted with NRV, 8 litre pressure vessel & pressure transducer
- Stocked in the UK for quick delivery
The next generation of Lowara Compact break tank booster set suitable for Domestic and Light commercial applications. Flexible and compact footprint makes the Resvari Plus perfect for basement and garage installation, while the high performance, high efficiency Lowara Scuba submersible pump delivers high pressure for demanding applications. Each tank is fitted with the Resvari Plus variable speed drive, with the capability of having two units combined for either duty / assist or duty / standby configuration.