pH Electrode: Single Junction, Combination, Flat Glass Membrane, Glass Shaft
TruLine pH 27, pH electrode, Single Junction, Combination, Flat glass membrane, Glass shaft, 1 meter cable, BNC Connector. Item is heat packed in the winter months. Shipment must be made via 2-day or next day carrier during that time.
Product Features
- Benchtop: Yes
- Buffer Recognition: Yes
- Connector: Plug Head
- Equipment used with: TruLab Instruments
- GLP Compliance: Yes
- Operating pH Range: 0 to 13 pH
- Operating Temperature: -5° to 50°C, 23°F to 122°F
- Parameters Measured: pH, Redox
- Sampling: Yes
- User Calibratable: Yes
- User Replaceable: Yes
- Warranty: 1 year
Our pH electrodes are designed to meet the requirements of a wide variety of laboratory applications. pH electrode options include single, double or triple junction, 3-in-1, micro for small samples, refillable or non-refillable and other special configurations like Iodine/Iodide reference, Platinum junction or ground junction.
Compatible with all TruLab benchtop meter models!