Accurate Measurement of Effective Ion Concentration in the Lab
The TruLine Ammonia ISE features BNC connection and can be used with the YSI TruLab 1320. It can also be used with the YSI MultiLab 4010-2 or 4010-3 if a BNC adapter is installed.
The TruLine Ammonia laboratory electrode kit includes a gas-sensing ammonia combination ISE, 2 membrane modules (i.e. 1 replacement), bottle of fill solution (30 mL), bottle of ISA (30 mL), and small bottle (30 mL) of high (1000 mg/L) standard.
Ammonia ISE range: 0.02 to 17000 mg/L
ISE parameters include:
Ammonia, Ammonium, Bromide, Cadmium, Calcium, Chloride, Copper, Cyanide, Fluoride, Iodide, Lead, Nitrate, Potassium, Silver/Sulfide, and Sodium.
ISE TruLine Electrode features include:
- Wide selection of 15 electrodes for 16 different parameters
- 4 sensor technologies - gas sensing, polymer/PVC membrane, solid state, and glass sensor
- Integrated reference (i.e. combination/full-cell). Separate reference not needed
- Double-junction* and refillable to ensure long electrode life
- BNC connection, connects to any instrument with BNC connectors including the YSI TruLab 1320 or the YSI MultiLab 4010-2 and 4010-3 when used with a BNC adapter
- 3 foot cable
- Made in the U.S.A
- Reference/electrode fill solution, ionic strength adjustor (ISA), and small bottle of standard** included with each ISE
- Complete suite of fill solutions, ISAs, and standards available to support customers after purchase
- 12 month warranty for solid state, glass sensor, and gas-sensing ISEs
- 9 month warranty for ISEs with polymer/PVC membrane
*The ammonia ISE is not a true double-junction electrode, but it does contain a single-junction pH electrode inside an outer membrane that only ammonia can permeate.
**Cyanide and sulfide standards not included with respective kits.
Each TruLine ISE features an integrated reference. This eliminates the need for a separate reference half-cell when measuring ion concentration and is more convenient. Each ISE can be refilled with reference/electrode filling solution, extending the life of each ISE. The electrodes also feature a double-junction reference for optimum performance in the lab.
There are 15 electrodes in the TruLine ISE series, with each electrode measuring the effective ion concentration of a different ionic species. This provides our customer with a wide range of ISEs to choose from.