Double Junction, 3 in 1, Platinum junction, 170 mm length, micro electrode
Our pH electrodes are designed to meet the requirements of a wide variety of laboratory applications. pH electrode options include single, double or triple junction, 3-in-1, micro for small samples, refillable or non-refillable and other special configurations like Iodine/Iodide reference, Platinum junction or ground junction. Please be sure to check out our wide selection of electrodes for all TruLab benchtop meter models!
- Benchtop: Yes
- Buffer Recognition: Yes
- Connector: BNC
- Equipment used with: TruLab Instruments
- GLP Compliance: Yes
- Operating pH Range: 0 to 14 pH
- Operating Temperature: 23°F to 212°F, -5° to 100°C
- Parameters Measured: pH, Temperature
- Sampling: Yes
- User Calibratable: Yes
- User Replaceable: Yes
- Warranty: 1 year
Compatible with our TruLab benchtop meter models
Science pHT-Micro, pH electrode, Double Junction, 3 in 1, Platinum junction, 170 mm length, Micro electrode, glass shaft, 1 meter cable, BNC connector, 1 banana plug, NTC 30 kOhm. Item is heat packed in the winter months. Shipment must be made via 2-day or next day carrier during that time.