pH Combination Electrodes with Silamid® Double Junction
Our pH electrodes are designed to meet the requirements of a wide variety of laboratory applications. pH electrode options include single, double or triple junction, 3-in-1, micro for small samples, refillable or non-refillable and other special configurations like Iodine/Iodide reference, Platinum junction or ground junction. Please be sure to check out our wide selection of electrodes for all TruLab benchtop meter models!
Compatible with our TruLab benchtop meter models!
Our pH electrodes are designed to meet the requirements of a wide variety of laboratory applications. pH electrode options include single, double or triple junction, 3-in-1, micro for small samples, refillable or non-refillable and other special configurations like Iodine/Iodide reference, Platinum junction or ground junction.
Science pHT-G, pH electrode, Double Junction, 3 in 1, ground joint junction, 170 mm length, glass shaft, 1 meter cable, BNC connector, 1 banana plug, NTC 30 kOhm. Item is heat packed in the winter months.
Shipment must be made via 2-day or next day carrier during that time.
Science pHT-G, pH electrode, Double Junction, 3 in 1, ground joint junction, 170 mm length, glass shaft, 1 meter cable, BNC connector, 1 banana plug, NTC 30 kOhm. Item is heat packed in the winter months. Shipment must be made via 2-day or next day carrier during that time.
The Science pHT-G features a ground joint junction with a relatively fast outflow of electrolyte (~ 3 mL per day). This fast outflow helps keep the junction clear, which makes the Science pHT-G electrode suitable for measurements in solutions with a lot suspended particles.
Due to the fast outflow rate of electrolyte, it is recommended 3 M KCl electrolyte solution (250 mL) be ordered along with the Science pHT-G to ensure you don't run out of reference electrolyte when taking measurements.