Wastewater Pump Systems

Transporting wastewater to treatment facilities

After water has served its many uses, it needs to be collected and transported to the wastewater treatment plant to be treated and returned to the environment. Wastewater flows increase along the collection system toward the treatment plant. When gravity flow is not economically or technically possible, pump stations are used and the pumps are controlled to achieve a stable, secure flow to the wastewater treatment plant.

The closer to the treatment plant you get, the larger the pump stations becomes, in order to handle the increased flows. At the wastewater treatment plant's intake pumping station, or Headworks station, the municipal wastewater network ends. The raw wastewater is then pumped into the wastewater treatment plant's course screens and onto the treatment process.

Combined pump stations are designed to handle the daily wastewater flows as well as stormwater and other surface run-off and are common in many wastewater networks. When designing a combined station, you should consider the normal fluctuations from the sewage network as well as the maximum inflow resulting from storm events. Both these inflow rates can differ widely from each other, and the maximum inflow can be much greater than the normal flow.

Wastewater can be difficult to transport and manage with large amounts of organic solids, rags and other waste matter that challenges wastewater pumps. High demands are placed on reliable pumping, since spills and overflows will cause damage to the environment and result in fines. This is when Flygt can help, with state of the art pump station designs and proven non-clog pumps for tough media and all your specific pumping requirements. 

Products Services Brands Resources
Products
Godwin Heidra Series
Godwin Heidra Series

Godwin Heidra pumps - reliable hydraulic submersible pumps.

NC Series
NC Series

Compact Pumps Featuring Flygt N-Technology

Solids-Handling Pumps
Solids-Handling Pumps

End suction pumps with channel- or open impellers for pumping liquids containing solids.

Wastewater Pumps and Treatment Pumping Solutions
Wastewater Pumps and Treatment Pumping Solutions

Find information, application tips, and technical data for all our wastewater pumps.

Pump Accessories
Pump Accessories

Accessories are designed and selected to match our premium products and applications.

Control
Control

Controls are available for everything from the most basic to the most complex application.

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Monitoring Systems
Monitoring Systems

Protect pumps from faults, and communicate data to SCADA and control systems.

Services
When you work with Xylem you have easy access to specialists with the expertise required to design and specify your engineering project. By outsourcing the management responsibilities of your project, large or small, you reduce overhead costs as...
Installation and commissioning of water and wastewater facilities and the systems that control them require engineering expertise and specialist advice. This can be overwhelming when both the resources and capabilities to conduct these services are...
With resources tight and cost-cutting measures in place across the board, companies are looking for smart ways to prevent expensive repairs and emergency call-outs. By controlling maintenance costs, you can ensure maximum equipment uptime.
All equipment requires maintenance or repair at some point. Whether dealing with an unexpected breakdown or replacing wear parts at a scheduled maintenance interval, Xylem can provide all levels of repair for Xylem equipment – from minor repair to...
Want to do away with the hassle of dealing with alarm management but be fully informed and ready to act when a problem occurs? Whether you require basic alarm handling of a single pump station or advanced alarm management for an entire site,...
To meet growing demand and maintain profitability, it is important to manage your water and wastewater assets cost effectively. The age and condition of your equipment has a major impact on plant efficiency, reliability, and productivity. TotalCare...
Most water and wastewater companies need to find ways to reduce operating costs and liability. But dedicating the resources to identify cost-cutting opportunities and risk reduction measures can present a challenge. Getting expert assistance in...
Losing productivity at your water or wastewater treatment facility is unthinkable. That’s why it is important to be able to act quickly when service is required and provide prompt resolution. Fast access to engineering expertise, spare equipment and...
Buying auxiliary equipment for short-term projects can strain your budget by tying up critical capital. When you add the associated costs for maintenance, parts and service, storage and administration to your capital expenditure, you may find your...
To meet demand and stay profitable, you've got to manage your water and wastewater assets cost effectively. The age of your equipment can affect plant efficiency, reliability and productivity. By refurbishing your assets, you ensure maximal uptime...
When Xylem equipment is put to skillful and safe use, you gain a higher return on investment. You bought Xylem equipment for its durability, reliability and efficiency. So make sure you get the most out of it by ensuring that your equipment...
The value generated by your water and wastewater equipment is created by its use – not by its ownership. Important decisions about investments in new equipment should be made at the most appropriate time for your operation, which is not always the...
Brands
Flygt
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin
Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.

Resources