It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Channel Impeller Pumps Flygt Channel Impeller Pump C 3800

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features

 

  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable​

WASTEWATER CHANNEL IMPELLER PUMP

 

The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.

The C 3800 four-channel impeller is available in cast iron or duplex stainless steel with excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency. ​

ROBUST AND RELIABLE DESIGN

 

  • The short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance
  • Optional duplex stainless steel shaft for superior corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3800 3 phase 12 poles 1240 50hz US
C 3800 3 phase 8p 840 50hz US
C 3800 3 phase 10p 1040 50hz US
C 3800 3 phase 12 poles 1240 50hz Metric
C 3800 3 phase 10p 1040 50hz Metric
C 3800 3 phase 14 poles 1440 60hz US
C 3800 3 phase 10p 1040 60hz US
C 3800 3 phase 12 poles 1240 60hz US
C 3800 3 phase 14 poles 1440 60hz Metric
C 3800 3 phase 12 poles 1240 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
12
8
10
12
10
14
10
12
14
12
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
31 1/2 inch
31 1/2 inch
31 1/2 inch
800 mm
800 mm
31 1/2 inch
31 1/2 inch
31 1/2 inch
800 mm
800 mm
i) Rated power
301.7 hp - 435.8 hp
536.4 hp - 751 hp
435.8 hp - 737.6 hp
225 kW - 325 kW
325 kW - 550 kW
240 hp - 460 hp
580 hp - 845 hp
350 hp - 730 hp
179 kW - 343 kW
261 kW - 544.4 kW
j) Rated currents @400V
455 A - 665 A
730 A - 1005 A
615 A - 1045 A
455 A - 665 A
615 A - 1045 A
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Standard
Standard
Standard
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3800 3 phase 12 poles 1240 50hz US
C 3800 3 phase 8p 840 50hz US
C 3800 3 phase 10p 1040 50hz US
C 3800 3 phase 12 poles 1240 50hz Metric
C 3800 3 phase 10p 1040 50hz Metric
C 3800 3 phase 14 poles 1440 60hz US
C 3800 3 phase 10p 1040 60hz US
C 3800 3 phase 12 poles 1240 60hz US
C 3800 3 phase 14 poles 1440 60hz Metric
C 3800 3 phase 12 poles 1240 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Reuse
Municipal Water & Wastewater Reuse
Aquaculture
Environmental Monitoring & Analysis Aquaculture
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.