The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.
The C 3306 three-channel impeller is available in cast iron or duplex stainless steel with excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.
Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.
Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.
Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.